FREQUPS, FW-A Series

Brand :
MITSUBISHI
Caution
Product Description
Standard model UPS which can protect the power supply for servers and factory automation equipment.
[Features]
· Apply the line interactive method.
· Support a wide range of input voltage.
· Lightning and surge protection circuit and noise filter are built-in.
· Removable wired remote controller is built-in as standard.
[Applications]
· Power supply for back up operation when having a power trouble.
FW-A Series Specifications

FW-A series appearance

FW-A series front dimensional outline drawing

FW-A series right side dimensional outline drawing
(Unit: mm)

Name of each part (back surface)
- 1.DIP switch: sets various functions.
- 2.RS-232C connector (D-sub 9-pin male): connect a communication cable when performing shutdown or when using FREQSHIP.
- 3.OUTPUT1 output outlet (100 V 2 P 15 A with ground NEMA5-15R): connect load.
- 4.Option board slot: slot for inserting option board.
- 5.OUTPUT2 output outlet (100 V 2 P 15 A with ground NEMA5-15R): connect load.
- 6.Ground screw (M4)
- 7.Input circuit protector: trips when overcurrent occurs, and a button protrudes. Press protruding button to reset.
- 8.Input plug (cable length: 2.5 m) (2 P 15 A with ground NEMA5-15P): single-phase plug with ground contact. Insert into commercial 100 V outlet.
- 9.USB connector (Type B): connect a communication cable when performing shutdown or when using FREQSHIP.

Wired remote control specifications
Specifications
| - | FREQUPS | ||
|---|---|---|---|
| FW-A Series | |||
| Model | FW-A10H-1.0K | FW-A10H-1.4K | |
| Operation Method | Line interactive method | ||
| AC Input | Number Of Phases / Lines | Single-phase 2-line method (with earthing) | |
| Connection Plug / Terminal Block | 2 P 15 A with earthing NEMA 5-15P | ||
| Input Voltage Range | 81 V AC to 124 V AC±3 V AC (Note 1) | ||
| Frequency | 50 Hz / 60 Hz ±10% | ||
| Input Capacity | 1.1 kVA | 1.5 kVA | |
| Input Power Factor | Depends on connected load | ||
| Battery | Type | Lead-acid battery with small control valve | |
| Expected Life | 5 years (ambient temperature 20°C) | ||
| Power Interruption Backup Time | 5 minutes | ||
| (Rated load, initial characteristics, ambient temperature 25°C) | |||
| Charge Time | 5 hours or less (charging amount 90%) | ||
| AC Output | Number Of Phases / Lines | Single-phase 2-line method (with earthing) | |
| Voltage | 100 V ±5% (Note 2) | ||
| Frequency | 50 Hz / 60 Hz ±0.8% (Note 2) | ||
| Output Capacity | 1.0 kVA/700 W | 1.4 kVA / 1 kW | |
| Output: 100 V Output | 2P 15A with earthing NEMA 5-15R 6 (2 lines, 2 outputs / 4 outputs) | ||
| Output: Terminal Block | - | ||
| Voltage Waveform | Sine wave (Note 2) | ||
| Backup Switch Time | 4 ms or less (high speed relay switching method) (Note 3) | ||
| Inverter Allowable Peak Current | 250% of rated current effective value (instantaneous value) | ||
| Voltage Waveform Distortion Factor | - | ||
| Overload Protection | 110% 30 seconds / 140% 3 seconds (Note 4) | ||
| Environment | Ambient Temperature | 0 to 40°C (recommended value 20 to 30°C) | |
| Relative Humidity | 25 to 85% (no condensation) | ||
| Startup Method | Battery startup | ||
| Cooling Method | Self-cooling | Forced air cooling (During rapid charging / backup operation) | |
| Heat Generation Amount (During Rated Load) | 50 W | 70 W | |
| External Interface | RS-232C (D-Sub 9-Pin Male Connector) | ○ | |
| USB (Type B) | ○ | ||
| External Signal | - | ||
| Slot For Option Board | ○ | ||
| Noise | 45 dB or less (Front 1 m, A characteristics) | ||
| Paint Color | Black | ||
| External Shape | W × H × D (mm) | 170 × 220 × 440 | |
| Weight | Approx. 21 kg | Approx. 26 kg | |
| Standard | UL Standard | - | |
| CE Mark (Self-Declaration) | - | ||
| Compliance Standard | VCCI class A | ||
| Notes | *1: When AVR function operates continually, use the constant inverter power supply method. Note 2: During backup operation. * 3: Standard sensitivity (when shipping from factory) *4: Value during backup operation state. | ||
| Cautions | 1) Do not connect a load using the half-wave rectification method. 2) When using a step-down transformer on the UPS primary side, please select this using the guideline of more than 1.5 times the UPS rated capacity. | ||