MELSEC-QS Series CC-Link Safety Master Station

Brand :
MITSUBISHI
Caution
Product Description
Enhancing production safety. A CC-Link Safety master unit for MELSEC-QS series.
MELSEC-QS Series CC-Link Safety Master Station Specifications
QS0J61BT12

QS0J61BT12 image
QS0J61BT12 Performance Specifications
| Transmission Speed | 156 kbps / 625 kbps / 2.5 Mbps / 5 Mbps / 10 Mbps (Selectable) | ||
|---|---|---|---|
| Maximum Total Cable Extension (Maximum Transmission Distance) | Ver. 1.10 | At 156 kbps | 1,200 m |
| At 625 kbps | 900 m | ||
| At 2.5 Mbps | 400 m | ||
| At 5 Mbps | 160 m | ||
| At 10 Mbps | 100 m | ||
| Station Type | Safety master station | ||
| Maximum Number of Connected Devices | 64 devices | ||
| Maximum Link Points Per System | Remote inputs/outputs (RX, RY): 2,048 points Remote registers (RWr): 256 points Remote registers (RWw): 256 points | ||
| Link Points Per Remote Station | Safety Remote Station | With One Station Occupied | Remote inputs (RX): 32 points Remote outputs (RY): 32 points Remote registers (RWw): 0 points Remote registers (RWr): 0 points |
| General Remote Station | With One Station Occupied | Remote inputs (RX): 32 points Remote outputs (RY): 32 points Remote registers (RWw): 4 points Remote registers (RWr): 4 points | |
| With Two Stations Occupied | Remote inputs (RX): 64 points Remote outputs (RY): 64 points Remote registers (RWw): 8 points Remote registers (RWr): 8 points | ||
| With Three Stations Occupied | Remote inputs (RX): 96 points Remote outputs (RY): 96 points Remote registers (RWw): 12 points Remote registers (RWr): 12 points | ||
| With Four Stations Occupied | Remote inputs (RX): 128 points Remote outputs (RY): 128 points Remote registers (RWw): 16 points Remote registers (RWr): 16 points | ||
| Communication Method | Broadcast polling method | ||
| Synchronization Method | Frame synchronization method | ||
| Encryption Method | NRZI (Non Return to Zero Inverted) sign | ||
| Transmission Path Type | Bus (RS-485) | ||
| Transmission Format | HDLC-compliant | ||
| Error Control Method | Safety Remote Station | CRC32 (X32 + X26 + X23 + X22 + X16 + X12 + X11 + X10 + X8 + X7 + X5 + X4 + X2 + X + 1) | |
| General Remote Station | CRC (X16 + X12 + X5 + 1) | ||
| Communication Cable | Dedicated CC-Link cable compatible with Ver. 1.10 Dedicated CC-Link cable (compatible with Ver. 1.00) Dedicated CC-Link high-performance cable (compatible with Ver. 1.00) | ||
| Number of Occupied Inputs/Outputs | 32 points (I/O assignment: intelligent 32 points) | ||
| 5 V DC Internal Current Consumption | 0.46 A | ||
| Weight | 0.12 kg | ||