BR-□ 2D Model Remote Control Relay

Caution
Product Description
Remote control relay that allows for easy opening/closing operations at hand.
[Features]
· The ON/OFF display on the handle makes it easy to check the operation.
· Opening/closing operations can be performed at hand.
· Includes the opening/closing function.
Remote Control Relay BR-□2D Type
| Type Name | BR-12D | BR-22D | ||
|---|---|---|---|---|
| Rated Voltage | 300 V AC | |||
| Rated Current | 20 A | |||
| Number Of Poles | 1 | 2 | ||
| Rated Operating Voltage (Note 1) | 24 V AC | 24 V AC | ||
| Operating Current (RMS At 60 Hz) | 350 mA | 350 mA | ||
| Short-Time Current | 5,000 A (depending on the combination of BH-K and BH-C) | |||
| Connection Method | Main Circuit Side | Wire-holder (P pan head screw with M4 wire-holder) | ||
| Operating Circuit Side | Wire-holder (P pan head screw with M3.5 wire-holder) | |||
| Included Equipment | Auxiliary Switch (AX) | ○ 1C (BR-12D, 22D Only) | ||
| Parts Sold Separately | IEC Rail Mounting Tool | ○ | ||
| Main Circuit Terminal Cover (BR-TC-M) | ○ | |||
| Operating Circuit Terminal Cover (BR-TC-C) | ○ | |||
| Crossover Conductor Strip For The Operating Terminal | ○ | |||
| Product Mass kg | 0.18 | |||
| Applicable Standards | Electrical Appliances and Material Safety Act, JIS C 8360 (BR-12D, 22D Only) | |||
Note 1: The operating voltage range is between 18 and 30 V for 24 V AC, and between 85 and 120 V for 100 V AC.
Simultaneous Operation
When multiple relays are operated simultaneously with a single remote control switch, input current flows simultaneously. Therefore, based on the operating circuit capacity, the number of relays that can be operated simultaneously is restricted as shown in the table below.
Number of remote control relays that can be operated simultaneously with a single switch
| Operating Circuit Voltage | 24 V AC | |||
|---|---|---|---|---|
| Type Name | BR-12D | BR-22D | ||
| Operating Device | Remote Controller Switch | 24 V AC | 5 | 5 |
Number of lighting relays that can be operated simultaneously with a single switch
| Operating Circuit Voltage | 100 V AC | |||
|---|---|---|---|---|
| Type Name | BR-121D | BR-221D | ||
| Operating Device | Remote Controller Switch | 100 V AC | 16 | 16 |