CL Type Fuse Holder (Disconnection Type)

Brand :
MITSUBISHI
Caution
Product Description
Ultra-wide-range fuse holder, particularly excelling in interruption performance for transformers and small electric current.
[Features]
· Small and lightweight.
· Highest class standard circuit breaking capacity.
· Accurate current/time characteristics (dispersion is ±10% or less on electric current axis) for simple selection.
· Has large applicable load capacity.
· Low operation overvoltage.
[Applications]
· Switch function.
CL Type Fuse Holder Specifications

CL-V75-7.2-T50 appearance (disconnection type for indoor use)

CL-H20-24-T7.5 appearance (disconnection type for indoor use)

CL-B75-7.2-T50 appearance (disconnection type for outdoor use)
| Fuse Holder (Indoor) | Fuse Holder (Outdoor) | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Main Use | Usage Location | Type Name | Model Number | Rated Voltage kV | Rated Current A | Rated Impulse Withstand Voltage kV | Type Name | Model Number | Rated Voltage kV | Rated Current A | Rated Impulse Withstand Voltage kV |
| For transformer / capacitor | Indoors Outdoors | CL | V75 | 7.2 | T50 | 60 | CL | B75 | 7.2 | T50 | 60 |
| CL | V100 | 7.2 | T150 | 60 | CL | B200 | 7.2 | T300 | 60 | ||
| CL | B75 | 7.2 | T50 | 60 | |||||||
| CL | H200 | 7.2 | T300 | 60 | CL | B200 | 7.2 | T300 | 60 | ||
| CL | H400 | 7.2 | T300 | 60 | CL | B400 | 7.2 | T300 | 60 | ||
| For transformer | Indoors Outdoors | CL | H20 | 12 | T7.5 | 75 | CL | B20 | 12 | T7.5 | 90 |
| CL | H50 | 12 | T25 | 75 | CL | B50 | 12 | T25 | 90 | ||
| CL | H100 | 12 | T50 | 75 | CL | B100 | 12 | T50 | 90 | ||
| CL | H20 | 24 | T7.5 | 125 | CL | B20 | 24 | T7.5 | 150 | ||
| CL | H50 | 24 | T25 | 125 | CL | B50 | 24 | T25 | 150 | ||
| CL | H100 | 24 | T50 | 125 | CL | B100 | 24 | T50 | 150 | ||
| Fuse Holder (Indoor) | Fuse Holder (Outdoor) | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Main Use | Usage Location | Type Name | Model Number | Rated Voltage kV | Rated Current A | Rated Impulse Withstand Voltage kV | Type Name | Model Number | Rated Voltage kV | Rated Current A | Rated Impulse Withstand Voltage kV |
| For transformer | Indoors Outdoors | CL | H20 | 36 | T7.5 | 170 | CL | B20 | 36 | T7.5 | 200 |
| CL | H50 | 36 | T25 | 170 | CL | B50 | 36 | T25 | 200 | ||
| CL | H100 | 36 | T50 | 170 | CL | B100 | 36 | T50 | 200 | ||