Wiring cable for electronic devices HK-SB/20276 XL LF

Brand :
TAIYO CABLETEC
Caution
Product Description
[Features]
· Uses cross-linked polyethylene for the insulator.
· Uses oil resistant, heat resistant and flexible vinyl sheath material.
· Uses a separator that generates little dust.
· Includes drain wire.
· Compatible with UL VW-1 and cUL FT1 flame retardant.
[Applications]
· UL and cUL shared shielded device cable, rated at 30 V and 80°C (categories: AVLV2, AVLV8).
· RS485 and RS422 compatible cable.
Product Feature Details
Rating: Temperature 0 to 80°C, 30 V
When fixed: Recommended at least 6 times the cable outer diameter


Rating: Temperature 0 to 80°C, 30 V
When fixed: Recommended at least 6 times the cable outer diameter
Compliant standards
| Certification | UL AWN | cUL |
|---|---|---|
| Applicable Standards | UL 758 | CSA C22.2 No. 210 |
| Type symbol | UL STYLE 20276 | CSA AWN IIA |
| Rated voltage | 30V | 30V |
| Rated temperature | 80°C | 80°C |
| Conductor | UL 758 | CSA C22.2 No. 210 |
| Flame retardancy | VW-1 | FT1 |

Specifications Table
structure table

Product Properties
Allowable current
- The allowable current is the value for a single cable installed in air at an ambient temperature of 30°C.
- The allowable current is calculated based on JCS0168.
- Multiply the following correction factor according to the ambient temperature.
Current reduction factor (for ambient temperature)
| Ambient temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
|---|---|---|---|---|---|---|---|---|
| Current Reduction Factor | 1 | 0.89 | 0.77 | 0.63 | 0.45 | - | - | - |
Wire Core Identification
Structure

A drain wire of the same size as the insulated wire core is provided.
Surface Printing

Identification



The numbers in circles indicate the Pair No. in the Identification table.
Identification table
