High-Frequency Coaxial Connectors - BNC Type

High-Frequency Coaxial Connectors - BNC Type

BNC type connectors that are compact and lightweight and employ a bayonet locking system. Used in a wide range of fields.

[Features]
· Used for connections in high-frequency transmission circuits used in telecommunications equipment, measurement equipment, etc.
· Various types, including N, BNC etc., are available for various applications and performance requirements.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BNC-P-1.5

Part Number
BNC-P-1.5
Part NumberVolume DiscountDays to ShipConnector series initials
1 Day(s) or more A· B· C

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Series starting with A, B, C BNC Number Of Cores 1
Application Cable Connection Allowable Voltage(V) 500 Wire connection method Solder
Connection direction Straight Protection function (environmentally resistant) Weather Resistance Impedance(Ω) 50
Type of connector shape Plug Connector shape characteristics General Shape Flange NA
Screw for Pipes NA Shell plating treatment Silver Contact plating treatment Silver
Shell surface color (color type) NA Conforming Cable 1.5C-2V/1.5D-2V Mating part shape (coaxial) Male
Frequency Range(Hz) 0 to 4G

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)