0.5-mm Pitch SMT-Compatible Board-to-Board Connector, DF12 Series

Caution
Product Description
Connector for board to board connection with 0.5-mm pitch. Select the distance 3 mm to 5 mm between circuit boards by combining header and receptacle.
[Features]
· Available in a variety of board spacing dimensions.
· In addition to ultra-small 0.5-mm pitch size, 3-mm, 3.5-mm, 4-mm, and 5-mm board spacing dimensions are available.
· Supports automatic mounting.
· The connector has an absorption surface. Therefore, automatic mounting by embossed packing is possible.
· Equipped with reinforcement hardware for soldered joints.
· Products with attached reinforcement hardware to prevent solder peeling are also available for mounting to FPCs.
In-stock items are made-to-order, so returns and cancellations are not possible. Thank you for your understanding.