Board-to-Board Connector with 0.8-mm Pitch and 5 to 9-mm Height, FX6 Series

Board-to-Board Connector with 0.8-mm Pitch and 5 to 9-mm Height, FX6 Series

The height between boards can be selected from 5 to 9 mm. With a long mating length and large self-alignment volume while maintaining a small size, this product offers high connection reliability.

[Features]
· Compatible with 5 mm to 9 mm stacking height.
· The stacking height between circuit boards is set at between 5 and 9 mm. in 1 mm increments.
· Long effective mating length of 1.7 mm.
· A long and spacious effective mating length of 1.7 mm even with RoPro connectors.
· Fit guiding.
· A ±1 mm self alignment and large guiding volume makes for easy mating.
· Supports automatic mounting.
·In consideration of automatic mounting, and using stick packaging for standard packaging specifications, units with less than 80 pins are available for emboss packaging (however the product has an 80-pin limit).
▪ The SMT solder portion's lead co-planarity maintains a high precision of 0.1 mm max.

Part Number

Configured Part Number is shown.

Part Number
FX6-20P-0.8SV1(71)
FX6-20P-0.8SV2(71)
FX6-20P-0.8SV(71)
FX6-20S-0.8SV2(71)
FX6-20S-0.8SV(71)
FX6-40P-0.8SV1(71)
FX6-40P-0.8SV2(71)
FX6-40P-0.8SV(71)
FX6-40S-0.8SV2(71)
FX6-40S-0.8SV(71)
FX6-50P-0.8SV1(71)
FX6-50P-0.8SV2(71)
FX6-50P-0.8SV(71)
FX6-50S-0.8SV2(71)
FX6-50S-0.8SV(71)
FX6-60P-0.8SV1(71)
FX6-60P-0.8SV2(71)
FX6-60P-0.8SV(71)
FX6-60S-0.8SV2(71)
FX6-60S-0.8SV(71)
FX6-80P-0.8SV1(71)
FX6-80P-0.8SV2(71)
FX6-80P-0.8SV(71)
FX6-80S-0.8SV2(71)
FX6-80S-0.8SV(71)
FX6-100P-0.8SV1(71)
FX6-100P-0.8SV2(71)
FX6-100P-0.8SV(71)
FX6-100S-0.8SV2(71)
FX6-100S-0.8SV(71)
FX6A-20P-0.8SV1(71)
FX6A-20P-0.8SV2(71)
FX6A-20P-0.8SV(71)
FX6A-20S-0.8SV2(71)
FX6A-20S-0.8SV(71)
FX6A-40P-0.8SV1(71)
FX6A-40P-0.8SV2(71)
FX6A-40P-0.8SV(71)
FX6A-40S-0.8SV2(71)
FX6A-40S-0.8SV(71)
FX6A-50P-0.8SV1(71)
FX6A-50P-0.8SV2(71)
FX6A-50P-0.8SV(71)
FX6A-50S-0.8SV2(71)
FX6A-50S-0.8SV(71)
FX6A-60P-0.8SV1(71)
FX6A-60P-0.8SV2(71)
FX6A-60P-0.8SV(71)
FX6A-60S-0.8SV2(71)
FX6A-60S-0.8SV(71)
FX6A-80P-0.8SV1(71)
FX6A-80P-0.8SV2(71)
FX6A-80P-0.8SV(71)
FX6A-80S-0.8SV2(71)
FX6A-80S-0.8SV(71)
FX6A-100P-0.8SV1(71)
FX6A-100P-0.8SV2(71)
FX6A-100P-0.8SV(71)
FX6A-100S-0.8SV2(71)
FX6A-100S-0.8SV(71)
Part NumberVolume DiscountDays to ShipRoHSConnector series initials Contact sex Number Of Cores Product Category Specifications Features Operating Temperature Range
(°C)
Terminal pitch
(mm)
3 Day(s) or more 6D· E· FMale20HeaderFor stacking height:·6 mm/8 mmWith positioning boss-55 to +850.8
2 Day(s) or more 6D· E· FMale20HeaderFor stacking height:·7mm/9mmWith positioning boss-55 to +850.8
2 Day(s) or more 6D· E· FMale20HeaderFor stacking height:·5mm/7mmWith positioning boss-55 to +850.8
3 Day(s) or more 6D· E· FFemale20ReceptacleFor stacking height:·7~9 mmWith positioning boss-55 to +850.8
3 Day(s) or more 6D· E· FFemale20ReceptacleFor stacking height:·5~7mmWith positioning boss-55 to +850.8
6 Day(s) or more 6D· E· FMale40HeaderFor stacking height:·6 mm/8 mmWith positioning boss-55 to +850.8
3 Day(s) or more 6D· E· FMale40HeaderFor stacking height:·7mm/9mmWith positioning boss-55 to +850.8
2 Day(s) or more 6D· E· FMale40HeaderFor stacking height:·5mm/7mmWith positioning boss-55 to +850.8
3 Day(s) or more 6D· E· FFemale40ReceptacleFor stacking height:·7~9 mmWith positioning boss-55 to +850.8
3 Day(s) or more 6D· E· FFemale40ReceptacleFor stacking height:·5~7mmWith positioning boss-55 to +850.8
6 Day(s) or more 6D· E· FMale50HeaderFor stacking height:·6 mm/8 mmWith positioning boss-55 to +850.8
6 Day(s) or more 6D· E· FMale50HeaderFor stacking height:·7mm/9mmWith positioning boss-55 to +850.8
3 Day(s) or more 6D· E· FMale50HeaderFor stacking height:·5mm/7mmWith positioning boss-55 to +850.8
2 Day(s) or more 6D· E· FFemale50ReceptacleFor stacking height:·7~9 mmWith positioning boss-55 to +850.8
3 Day(s) or more 6D· E· FFemale50ReceptacleFor stacking height:·5~7mmWith positioning boss-55 to +850.8
6 Day(s) or more 6D· E· FMale60HeaderFor stacking height:·6 mm/8 mmWith positioning boss-55 to +850.8
5 Day(s) or more 6D· E· FMale60HeaderFor stacking height:·7mm/9mmWith positioning boss-55 to +850.8
3 Day(s) or more 6D· E· FMale60HeaderFor stacking height:·5mm/7mmWith positioning boss-55 to +850.8
5 Day(s) or more 6D· E· FFemale60ReceptacleFor stacking height:·7~9 mmWith positioning boss-55 to +850.8
3 Day(s) or more 6D· E· FFemale60ReceptacleFor stacking height:·5~7mmWith positioning boss-55 to +850.8
6 Day(s) or more 6D· E· FMale80HeaderFor stacking height:·6 mm/8 mmWith positioning boss-55 to +850.8
2 Day(s) or more 6D· E· FMale80HeaderFor stacking height:·7mm/9mmWith positioning boss-55 to +850.8
3 Day(s) or more 6D· E· FMale80HeaderFor stacking height:·5mm/7mmWith positioning boss-55 to +850.8
5 Day(s) or more 6D· E· FFemale80ReceptacleFor stacking height:·7~9 mmWith positioning boss-55 to +850.8
3 Day(s) or more 6D· E· FFemale80ReceptacleFor stacking height:·5~7mmWith positioning boss-55 to +850.8
6 Day(s) or more 6D· E· FMale100HeaderFor stacking height:·6 mm/8 mmWith positioning boss-55 to +850.8
2 Day(s) or more 6D· E· FMale100HeaderFor stacking height:·7mm/9mmWith positioning boss-55 to +850.8
2 Day(s) or more 6D· E· FMale100HeaderFor stacking height:·5mm/7mmWith positioning boss-55 to +850.8
2 Day(s) or more 6D· E· FFemale100ReceptacleFor stacking height:·7~9 mmWith positioning boss-55 to +850.8
3 Day(s) or more 6D· E· FFemale100ReceptacleFor stacking height:·5~7mmWith positioning boss-55 to +850.8
5 Day(s) or more 6D· E· FMale20HeaderFor stacking height:·6 mm/8 mmWithout positioning boss-55 to +850.8
6 Day(s) or more 6D· E· FMale20HeaderFor stacking height:·7mm/9mmWithout positioning boss-55 to +850.8
6 Day(s) or more 6D· E· FMale20HeaderFor stacking height:·5mm/7mmWithout positioning boss-55 to +850.8
Quote 6D· E· FFemale20ReceptacleFor stacking height:·7~9 mmWithout positioning boss-55 to +850.8
6 Day(s) or more 6D· E· FFemale20ReceptacleFor stacking height:·5~7mmWithout positioning boss-55 to +850.8
5 Day(s) or more 6D· E· FMale40HeaderFor stacking height:·6 mm/8 mmWithout positioning boss-55 to +850.8
5 Day(s) or more 6D· E· FMale40HeaderFor stacking height:·7mm/9mmWithout positioning boss-55 to +850.8
Quote 6D· E· FMale40HeaderFor stacking height:·5mm/7mmWithout positioning boss-55 to +850.8
Quote 6D· E· FFemale40ReceptacleFor stacking height:·7~9 mmWithout positioning boss-55 to +850.8
6 Day(s) or more 6D· E· FFemale40ReceptacleFor stacking height:·5~7mmWithout positioning boss-55 to +850.8
Quote 6D· E· FMale50HeaderFor stacking height:·6 mm/8 mmWithout positioning boss-55 to +850.8
3 Day(s) or more 6D· E· FMale50HeaderFor stacking height:·7mm/9mmWithout positioning boss-55 to +850.8
Quote 6D· E· FMale50HeaderFor stacking height:·5mm/7mmWithout positioning boss-55 to +850.8
5 Day(s) or more 6D· E· FFemale50ReceptacleFor stacking height:·7~9 mmWithout positioning boss-55 to +850.8
5 Day(s) or more 6D· E· FFemale50ReceptacleFor stacking height:·5~7mmWithout positioning boss-55 to +850.8
5 Day(s) or more 6D· E· FMale60HeaderFor stacking height:·6 mm/8 mmWithout positioning boss-55 to +850.8
Quote 6D· E· FMale60HeaderFor stacking height:·7mm/9mmWithout positioning boss-55 to +850.8
Quote 6D· E· FMale60HeaderFor stacking height:·5mm/7mmWithout positioning boss-55 to +850.8
Quote 6D· E· FFemale60ReceptacleFor stacking height:·7~9 mmWithout positioning boss-55 to +850.8
6 Day(s) or more 6D· E· FFemale60ReceptacleFor stacking height:·5~7mmWithout positioning boss-55 to +850.8
Quote 6D· E· FMale80HeaderFor stacking height:·6 mm/8 mmWithout positioning boss-55 to +850.8
Quote 6D· E· FMale80HeaderFor stacking height:·7mm/9mmWithout positioning boss-55 to +850.8
6 Day(s) or more 6D· E· FMale80HeaderFor stacking height:·5mm/7mmWithout positioning boss-55 to +850.8
5 Day(s) or more 6D· E· FFemale80ReceptacleFor stacking height:·7~9 mmWithout positioning boss-55 to +850.8
5 Day(s) or more 6D· E· FFemale80ReceptacleFor stacking height:·5~7mmWithout positioning boss-55 to +850.8
Quote 6D· E· FMale100HeaderFor stacking height:·6 mm/8 mmWithout positioning boss-55 to +850.8
Quote 6D· E· FMale100HeaderFor stacking height:·7mm/9mmWithout positioning boss-55 to +850.8
Quote 6D· E· FMale100HeaderFor stacking height:·5mm/7mmWithout positioning boss-55 to +850.8
6 Day(s) or more 6D· E· FFemale100ReceptacleFor stacking height:·7~9 mmWithout positioning boss-55 to +850.8
Quote 6D· E· FFemale100ReceptacleFor stacking height:·5~7mmWithout positioning boss-55 to +850.8

Loading...

  1. 1

Basic Information

D· E· F FX Connector Type Board-to-Board Rated Current(A) 0.5
Allowable Voltage(V) AC100 Wiring Method Circuit Board Mounting (SMT) Connection direction Straight
Plating of part touching terminal Gold Contact Pitch(mm) 0.8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)