DIN Standard Compliant, Board-To-Board Connector, PCN12 Series

Brand :
HIROSE ELECTRIC
Caution
Product Description
This is a DIN standard compliant board-to-board connector. Available in a wide variety and supports various connections.
Product Features

PCN12
DIN standard-compliant.
Contact number variations are up to 10, 16, 20, 24, 28, 30, 32, 44, 48, 50, 64, 90, 96, 100.
Two-point contact structure.
Specifications
| Connector Type | Receptacle, header |
|---|---|
| Compliance Standards | IEC, DIN |
| Opening Pitch | 2.54 mm |
| Mounting Pitch | 2.54 mm |
| Mating Height | 16.8 to 16.8 [16.8] mm |
| Number of Contacts | 10, 100, 16, 20, 24, 28, 32, 44, 50, 64, 96, 90 |
| Number of Matings and Un-Matings | 500 |
| Board Mounting Method | Through-hole DIP |
| Opening Direction | Straight, right-angle |
| Contact Plating | Gold |
| Rated Current | 2 A |
| Rated Voltage (AC) | 300 V AC |
| Operating Temperature Range (Max.) | 85℃ |
| Operating Temperature Range (Min.) | -55°C |