Back Connector, Plug Cover for I/O Cards

Part Number

Configured Part Number is shown.

Part Number
NX-15T-CV1
NX-25T-CV
NX-32TA-CV1(50)
Part NumberVolume DiscountDays to ShipRoHSConnector series initials Number Of Cores Features Conforming cable outer diameter
(mm)
Operating Temperature Range
(°C)
2 Day(s) or more 10M·N·O15Thin 5 mm thicknessφ4.0 or less-30 to +70
3 Day(s) or more -M·N·O25Standard thicknessφ6.5 or less-30 to +70
3 Day(s) or more -M·N·O32Thin 5 mm thicknessφ7.5 or less-30 to +70

Loading...

  1. 1

Basic Information

M·N·O NX Product Category Inner lock plug cover

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)