Mini-USB Connector UX60S Series

Mini-USB Connector UX60S Series

These are Mini-USB connectors that meet the USB 2.0 standard. A space-saving design that is not as deep as conventional connectors.

[Features]
• USB 2.0 compliant: With transfer speeds up to 480 Mbps, these are suitable for connecting computer peripherals and the like.
• Space-saving design: With a depth of only 7.0 mm, sets require less mounting space.
• Compatible with automated mounting: Compatible with embossed tape feeds, allowing use with auto-mounting.
• A type that has heat-resistant tape for adhering onto the top surface of the receptacle is also available.
In-stock items are custom products, therefore returns and cancellations are not possible. Thank you for your understanding.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
UX60RA-MB-5ST
UX60SA-MB-5ST
UX60SC-MB-5S8
UX60SC-MB-5ST
UX60SC-MB-5ST(80)
Part NumberVolume DiscountDays to ShipConnector series initials Specifications Features Contact Pitch
(mm)
Operating Temperature Range
(°C)
2 Day(s) or more S· T· U----30 to +75
2 Day(s) or more S· T· UWith shape to guide matingMetal shield shape: SMT0.8-30 to +75
2 Day(s) or more S· T· UStandardMetal shield shape: DIP (0.8 mm length)0.8-30 to +75
2 Day(s) or more S· T· UStandardMetal shield shape: SMT0.8-30 to +75
2 Day(s) or more S· T· U----30 to +75

Loading...

  1. 1

Basic Information

S· T· U UX60S Contact sex Female Number Of Cores 5
Connector Type For PCB Rated Current(A) 1 Allowable Voltage(V) AC5
Wiring Method Circuit Board Mounting (SMT) Connection direction Angle Plating of part touching terminal Gold
Product Category Connector Cut sales Available

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)