D4CH simultaneous conversion AD12 bit

D4CH simultaneous conversion AD12 bit

D4CH simultaneous conversion AD12 bits type

[Features]
· CompactPCI analog input interface module with 12-bit 4-channel input.
· This module is bus insulated.
· Single range (bipolar ± 5 V). Because there is an AD converter each channel, simultaneous conversion is possible, and multiple different events can be captured without phase shift.
· Sampling with external trigger, analog trigger can be performed.
· Sampling by external clock is possible.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CPZ-3180A
CPZ-3180B
CPZ-3180C
PCI-3180
Part NumberVolume DiscountDays to ShipBus PCI bracket Dimension length
(mm)
Dimension width
(mm)
Unipolar input range Bipolar input range Specifications Input Format
32 Day(s) or more CompactPCI-160100-±5 V±5 V, ±10 VMulti ADC mode
32 Day(s) or more CompactPCI-160100-±10 V-Multi ADC mode
32 Day(s) or more CompactPCI-1601000–10 V--Multi ADC mode
32 Day(s) or more PCIStandard174.63106.680–10 V±5 V, ±10 V-Multi ADC mode

Loading...

  1. 1

Basic Information

Type Analog input and output Insulation method Bus Insulation Speed type Medium-low speed
Number of input channels D4 Differential input(Channel) 4 Input resolution(Bit) 12
Input access method I/O Input impedance 10 MΩ (±5%) Conversion time(µs) 16

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)