DA12 bit 16CH

DA12 bit 16CH

DA12 bit 16CH

[Features]
· 3.3V signal environment 3U size CompactPCI CPZ series 12 bit DA conversion product. The DA conversion settling time is 10 μs per channel. The number of output channels is 16 channels, and the output
range of each output channel can be set to ±5V, ±10V, 0V to +10V for each channel. In addition to software timing, DA conversion can be performed periodically by a programmable timer.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CPZ-3346
PCI-3346A
Part NumberVolume DiscountDays to ShipBus PCI bracket Dimension length
(mm)
Dimension width
(mm)
Speed type Output Format
32 Day(s) or more CompactPCI-160100High SpeedVoltage Output
32 Day(s) or more PCIStandard119.91106.68Medium-low speedVoltage Output

Loading...

  1. 1

Basic Information

Type Analog input and output Number of output channels(Channel) 16 Output resolution(Bit) 12
Output access method I/O Unipolar output range 0–10 V Bipolar output range ±5 V, ±10 V
Output impedance 1 Ω (TYP)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)