LEP150F model 150W single output peak supported

LEP150F model 150W single output peak supported

[Features]
· Single substrate / worldwide input / peak correspondence

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LEP150F-24
LEP150F-24-SN
LEP150F-36
LEP150F-36-SN
LEP150F-48
LEP150F-48-SN
Part NumberVolume DiscountDays to ShipRoHSShape Output voltage (Single only) Rated output current (single only)
(A)
Safety standards Height
(mm)
Width
(mm)
Depth
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Other optional functions Peak current
(A)
2 Day(s) or more 10Open frameDC24V6.3CE / UL / CUL / TUV / CSA4085222151.223 to 2521.4 to 26.4NA12
27 Day(s) or more 10[With Cover] With CoverDC24V6.3-5195252151.223 to 2521.4 to 26.4With chassis12
27 Day(s) or more 10Open frame[Other] DC36V4.2CE / UL / CUL / TUV / CSA4085222151.235 to 3726.4 to 39.6NA8
27 Day(s) or more 10[With Cover] With Cover[Other] DC36V4.2-5195252151.235 to 3726.4 to 39.6With chassis8
27 Day(s) or more 10Open frameDC48V3.2CE / UL / CUL / TUV / CSA4085222153.646 to 5039.6 to 52.8NA6
27 Day(s) or more 10[With Cover] With CoverDC48V3.2-5195252153.646 to 5039.6 to 52.8With chassis6

Loading...

  1. 1

Basic Information

Output power(W) 150 Single/multi Single Input Voltage AC/DC
Input/output terminal shape Connector Input Voltage(V) AC85 to 264/DC120 to 370 Excess current protective circuit Available
Excess voltage protective circuit Available

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)