SUTS10 model 10W single output

SUTS10 model 10W single output

[Features]
· Onboard type/10W single output / longitudinal

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUTS10053R3
SUTS100505
SUTS100512
SUTS100515
SUTS10123R3
SUTS101205
SUTS101215
SUTS10243R3
SUTS102415
SUTS10483R3
SUTS104805
SUTS104815
Part NumberVolume DiscountDays to ShipRoHSOutput voltage (Single only) Rated output current (single only)
(A)
Input Voltage
(V)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Quote 6DC3.3V2.6DC4.5 to 98.583.21 to 3.423.135~3.465 (external resistance)
Quote 6DC5V2DC4.5 to 9104.9 to 5.214.75~5.25 (external resistance)
Quote 6DC12V0.9DC4.5 to 910.811.64 to 12.3611.4-12.6 (external resistance)
Quote 6DC15V0.7DC4.5 to 910.514.55 to 15.4514.25~15.75 (external resistance)
Quote 6DC3.3V2.6DC9 to 188.583.21 to 3.423.135~3.465 (external resistance)
Quote 6DC5V2DC9 to 18104.9 to 5.214.75~5.25 (external resistance)
Quote 6DC15V0.8DC9 to 181214.55 to 15.4514.25~15.75 (external resistance)
Quote 6DC3.3V2.6DC18 to 368.583.21 to 3.423.135~3.465 (external resistance)
Quote 6DC15V0.8DC18 to 361214.55 to 15.4514.25~15.75 (external resistance)
Quote 6DC3.3V2.6DC36 to 768.583.21 to 3.423.135~3.465 (external resistance)
Quote 6DC5V2DC36 to 76104.9 to 5.214.75~5.25 (external resistance)
Quote 6DC15V0.8DC36 to 761214.55 to 15.4514.25~15.75 (external resistance)

Loading...

  1. 1

Basic Information

Shape On-board Output power(W) 10 Single/multi Single
Input Voltage Dedicated to DC Input/output terminal shape Other Safety standards CE / UL / CUL / TUV
Height(mm) 29.3 Width(mm) 45.2 Depth(mm) 9.15
Excess current protective circuit Available Remote control Available Other optional functions NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)