SUTS3 model 3W single output

SUTS3 model 3W single output

[Features]
· Onboard type/3 W single output / longitudinal

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUTS3053R3
SUTS30505
SUTS30515
SUTS3123R3
SUTS31205
SUTS31212
SUTS31215
SUTS3243R3
SUTS32405
SUTS32412
SUTS32415
SUTS3483R3
SUTS34815
Part NumberVolume DiscountDays to ShipRoHSOutput voltage (Single only) Rated output current (single only)
(A)
Input Voltage
(V)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
2 Day(s) or more 6DC3.3V0.6DC4.5 to 91.983.21 to 3.423.135~3.465 (external resistance)
2 Day(s) or more 6DC5V0.6DC4.5 to 934.9 to 5.214.75~5.25 (external resistance)
2 Day(s) or more 6DC15V0.2DC4.5 to 9314.55 to 15.4514.25~15.75 (external resistance)
Quote 6DC3.3V0.6DC9 to 181.983.21 to 3.423.135~3.465 (external resistance)
2 Day(s) or more 6DC5V0.6DC9 to 1834.9 to 5.214.75~5.25 (external resistance)
2 Day(s) or more 6DC12V0.25DC9 to 18311.64 to 12.3611.4-12.6 (external resistance)
2 Day(s) or more 6DC15V0.2DC9 to 18314.55 to 15.4514.25~15.75 (external resistance)
Quote 6DC3.3V0.6DC18 to 361.983.21 to 3.423.135~3.465 (external resistance)
2 Day(s) or more 6DC5V0.6DC18 to 3634.9 to 5.214.75~5.25 (external resistance)
Quote 6DC12V0.25DC18 to 36311.64 to 12.3611.4-12.6 (external resistance)
2 Day(s) or more 6DC15V0.2DC18 to 36314.55 to 15.4514.25~15.75 (external resistance)
Quote 6DC3.3V0.6DC36 to 761.983.21 to 3.423.135~3.465 (external resistance)
Quote 6DC15V0.2DC36 to 76314.55 to 15.4514.25~15.75 (external resistance)

Loading...

  1. 1

Basic Information

Shape On-board Output power(W) 3 Single/multi Single
Input Voltage Dedicated to DC Input/output terminal shape Other Safety standards CE / UL / CUL / TUV
Height(mm) 23.4 Width(mm) 30 Depth(mm) 9.15
Excess current protective circuit Available Remote control Available Other optional functions NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)