• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.

SUTS6 model 6W single output

SUTS6 model 6W single output

[Features]
· Onboard type/6 W single output / longitudinal

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUTS6053R3
SUTS60505
SUTS60512
SUTS60515
SUTS61205
SUTS61212
SUTS61215
SUTS6243R3
SUTS62405
SUTS62412
SUTS62415
SUTS6483R3
SUTS64805
SUTS64812
SUTS64815
Part NumberVolume DiscountDays to ShipRoHSOutput voltage (Single only) Rated output current (single only)
(A)
Input Voltage
(V)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
2 Day(s) or more 6DC3.3V1.2DC4.5 to 93.963.21 to 3.423.135~3.465 (external resistance)
2 Day(s) or more 6DC5V1DC4.5 to 954.9 to 5.214.75~5.25 (external resistance)
2 Day(s) or more 6DC12V0.5DC4.5 to 9611.64 to 12.3611.4-12.6 (external resistance)
Quote 6DC15V0.4DC4.5 to 9614.55 to 15.4514.25~15.75 (external resistance)
2 Day(s) or more 6DC5V1.2DC9 to 1864.9 to 5.214.75~5.25 (external resistance)
2 Day(s) or more 6DC12V0.5DC9 to 18611.64 to 12.3611.4-12.6 (external resistance)
Quote 6DC15V0.4DC9 to 18614.55 to 15.4514.25~15.75 (external resistance)
Quote 6DC3.3V1.35DC18 to 364.463.21 to 3.423.135~3.465 (external resistance)
2 Day(s) or more 6DC5V1.2DC18 to 3664.9 to 5.214.75~5.25 (external resistance)
2 Day(s) or more 6DC12V0.5DC18 to 36611.64 to 12.3611.4-12.6 (external resistance)
2 Day(s) or more 6DC15V0.4DC18 to 36614.55 to 15.4514.25~15.75 (external resistance)
Quote 6DC3.3V1.35DC36 to 764.463.21 to 3.423.135~3.465 (external resistance)
Quote 6DC5V1.2DC36 to 7664.9 to 5.214.75~5.25 (external resistance)
Quote 6DC12V0.5DC36 to 76611.64 to 12.3611.4-12.6 (external resistance)
Quote 6DC15V0.4DC36 to 76614.55 to 15.4514.25~15.75 (external resistance)

Loading...

  1. 1

Basic Information

Shape On-board Output power(W) 6 Single/multi Single
Input Voltage Dedicated to DC Input/output terminal shape Other Safety standards CE / UL / CUL / TUV
Height(mm) 26.4 Width(mm) 37.6 Depth(mm) 9.15
Excess current protective circuit Available Remote control Available Other optional functions NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)