VAA5 model 5W single output

Part Number

Configured Part Number is shown.

 
Part Number
VAA505
VAA512
Part NumberVolume DiscountDays to ShipRoHSOutput voltage (Single only) Rated output current (single only)
(A)
Maximum output power
(W)
Voltage settings reliability
(V)
2 Day(s) or more 6DC5V154.9 to 5.3
2 Day(s) or more 6DC12V0.455.411.4 to 12.6

Loading...

  1. 1

Basic Information

Shape On-board Output power(W) 5 Single/multi Single
Input Voltage AC/DC Input/output terminal shape Other Safety standards UL / CUL
Height(mm) 18 Width(mm) 32 Depth(mm) 65
Input Voltage(V) AC85 to 132/DC110 to 170 Excess current protective circuit Available Excess voltage protective circuit Available
Other optional functions NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)