VAF10 model 10W single output

VAF10 model 10W single output

[Features]
· On-board type AC-DC / worldwide input /10W single output

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VAF1003
VAF1005
VAF1012
VAF1015
VAF1024
Part NumberVolume DiscountDays to ShipOutput voltage (Single only) Rated output current (single only)
(A)
Maximum output power
(W)
Voltage settings reliability
(V)
Peak current
(A)
2 Day(s) or more DC3.3V26.63.19 to 3.472.4
2 Day(s) or more DC5V2104.9 to 5.32.4
2 Day(s) or more DC12V0.910.811.4 to 12.61.08
2 Day(s) or more DC15V0.710.514.25 to 15.750.84
2 Day(s) or more DC24V0.4510.823 to 250.54

Loading...

  1. 1

Basic Information

Shape On-board Output power(W) 10 Single/multi Single
Input Voltage AC/DC Input/output terminal shape Other Safety standards CE / UL / CUL / TUV
Height(mm) 21 Width(mm) 36 Depth(mm) 78
Input Voltage(V) AC85 to 264/DC110 to 370 Excess current protective circuit Available Excess voltage protective circuit Available
Output voltage variation(V) Internal fixed Other optional functions NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)