• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

PC board type power supply ZWD-PAF series

PC board type power supply ZWD-PAF series

Achieves a peak current approximately twice the average output current. A two output power supply. Compatible with 24V output peak loads and 5 V logic loads. The 5 V output type includes a variable volume (±10%)

[Features]
· Supports harmonic current regulation.
· An international specification compatible product with an input of AC85 to 265V.
· Peak load compatible double power: about twice the output current.
· Operating ambient temperature (-10 to + 50°C 100%).
· With output variable volume.
· Low leakage current.
· EMI / Immunity standard compliance.
· Safety standards acquired: CE (LVD) · UL · CSA · EN.
· Rich product selection: Input / output (connector and terminal block), with L angle, with cover.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZWD100PAF-0524/JA
ZWD100PAF-0524/TA
ZWD150PAF-0524/JA
ZWD225PAF-0524/JA
Part NumberVolume DiscountDays to ShipShape Capacity
(W)
Input/output terminal shape Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated output current for DC 24 V
(A)
Maximum peak current
(A)
Note
61 Day(s) or more [With Cover] With Cover100[Connector] JST connector468525247/8(100/200VAC)Built-in active filter
Quote [With Cover] With Cover100[Other] Harmonica terminal357522247/8(100/200VAC)Built-in active filter
Quote [With Cover] With Cover150[Connector] JST connector5195252610/12(100/200VAC)Built-in active filter
61 Day(s) or more [With Cover] With Cover225[Connector] JST connector58108252914/18(100/200VAC)Built-in active filter

Loading...

  1. 1

Basic Information

Number of Outputs Two output Input Voltage AC85 to 265 V/DC120 to 370 V Number of Channels 2
Representative Standard CE / UL / CUL / TUV / CSA Rated output current for DC 5 V(A) 5 Rated Voltage(V) 5, 24

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)