DRM series, socket

DRM series, socket

Standard screw terminal with added finger protection. Added to lineup (for DRM relays)

Part Number

Configured Part Number is shown.

Part Number
1190750000
7760056107
Part NumberVolume DiscountDays to ShipDimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Model
2 Day(s) or more 752930FS 4CO F ECO
2 Day(s) or more 66.53129.5FS 4CO

Loading...

  1. 1

Basic Information

Number of Relay Poles 4 Mounting Type Surface connection Wiring Method European format
Socket Type Square shape socket Number of Socket Pins 14

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)