HS6B Type Safety Switch

Brand :
IDEC
Caution
Product Description
[Features]
・ External dimensions are 30 mm × 15 mm × 78 mm
・ Corresponding to a high safety category with a total of 3 contacts including dual contacts and monitor contacts (ISO13849-1, EN954-1)
・ The actuator push port can be selected in either of 2 directions
・ Cable draw-out type that does not require wiring
・ Switch body can be installed reversibly
・ In addition to the IP67 (IEC60529) protective structure of the contact part, the water drain structure is adopted for the operation part to reinforce the water countermeasure
・ NC contact has a direct opening function (IEC/EN60947-5-1)
・ Dedicated actuator prevents invalidation (ISO14119, EN1088)