CN-7041-J

CN-7041-J

[Features]
▪ Receptacle part of CN-7041. Safe and reliable product made in Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CN-7041-J

Part Number
CN-7041-J
Part NumberVolume DiscountDays to ShipConnector series initials
22 Day(s) or more A· B· C

Loading...

  1. 1
 

Basic Information

Connector Shape Coaxial A· B· C CN Applicable pin/contact Female (socket)
Number Of Cores 1 Application Cable Connection Wire connection method Solder
Connection direction Straight Protection function (environmentally resistant) NA Color Metal
Withstand Voltage(V) AC500 Insulation resistance 500 VDC: 100 MΩ or greater Main insulation material Polyacetal
Panel mounting method Nut tightener

Please check the type/dimensions/specifications of the part CN-7041-J in the CN-7041-J series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)