F-500-01B1

F-500-01B1

Electric shock preventive structure. The F-500-01B1 is a board-standing, space-saving fuse holder. UL, C-UL, VDE standard product made in Japan.

Part Number

Configured Part Number is shown.

F-500-01B1

Part Number
F-500-01B1
Part NumberVolume DiscountDays to ShipRoHS
3 Day(s) or more 6

Loading...

  1. 1

Basic Information

Compatible Size φ 6.4 × 30 mm/6.35 × 30 mm/6.35 × 31.8 mm Mounting Type Attachment for Circuit Boards Rated Current(A) 10
Rated Voltage(V) 250 Insulation Resistance(V) DC500 Main insulation material (Main body) Phenol (UL94V-0)
Main insulation material (knob) P.B.T.(UL94V-0) Terminal metal fittings PC terminal Type Bayonet type/electric shock prevention type
Main Body Color Black Knob/cap color Gray Acquisition of Standard Approval UL/C-UL
Special notes Cylindrical type

Please check the type/dimensions/specifications of the part F-500-01B1 in the F-500-01B1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • F-400-01A1
    F-400-01A1

    SATOPARTS

    Days to Ship : 3 Day(s) or more

  • F-500-01A1
    F-500-01A1

    SATOPARTS

    Days to Ship : 3 Day(s) or more

  • F-600 Series
    F-600 Series

    SATOPARTS

    Days to Ship : 3 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)