ML-250-S1AXS Series

ML-250-S1AXS Series

[Features]
· An ML-250-S1AXS series feed through type terminal block for soldering.
· The terminal number(s) is displayed on the side of the main body. Can be equipped with a single-action cover.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ML-250-S1AXS-1P
ML-250-S1AXS-2P
ML-250-S1AXS-3P
ML-250-S1AXS-4P
ML-250-S1AXS-5P
ML-250-S1AXS-6P
Part NumberVolume DiscountDays to ShipNumber of Poles
(Pole)
62 Day(s) or more 1
62 Day(s) or more 2
62 Day(s) or more 3
62 Day(s) or more 4
62 Day(s) or more 5
62 Day(s) or more 6

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Soldering Parts/Completed products Assembled product
Screw Size M3 Number of input/outputs 1 to 1 Rated current (JIS)(A) 10
Rated current (UL)(A) 10 Specifications Solder insertion terminal, dual-purpose Rated Voltage(V) 250
Main insulation material P.B.T.(UL94V-0) Terminal screw Sems screw / M3 ×6 Pitch Between Terminals(mm) 7.62
Passage Applicable Standard UL/CSA/TUV Cover (accessory) Sold Separately
Nameplate (included) NA