ML-250-S1BYF Series

ML-250-S1BYF Series

[Features]
An ML-250-S1BYF series product with which the terminal number(s) is displayed on the main body. For circuit boards. Can be equipped with a single-action cover. For a variety of power supply types.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ML-250-S1BYF-2P
ML-250-S1BYF-3P
ML-250-S1BYF-4P
ML-250-S1BYF-5P
ML-250-S1BYF-6P
ML-250-S1BYF-7P
ML-250-S1BYF-8P
Part NumberVolume DiscountDays to ShipRoHSNumber of Poles
(Pole)
3 Day(s) or more -2
62 Day(s) or more -3
3 Day(s) or more 104
62 Day(s) or more -5
62 Day(s) or more -6
62 Day(s) or more -7
62 Day(s) or more -8

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method PCB Parts/Completed products Assembled product
Screw Size M3 Number of input/outputs 1 to 1 Rated current (JIS)(A) 10
Rated current (UL)(A) 10 Rated Voltage(V) 250 Main insulation material P.B.T.(UL94V-0)
Terminal screw Angular washer attached screw/M3 x 7.2 Pitch Between Terminals(mm) 7.62 Passage Applicable
Standard UL/CSA/TUV Cover (accessory) Sold Separately Nameplate (included) NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)