• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

ML-260-S1B3YF Series

ML-260-S1B3YF Series

[Features]
An ML-260-S1B3YF series product with which the terminal number(s) is displayed on the side of the main body. For circuit boards. Can be equipped with a single-action cover. A safe product made in Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ML-260-S1B3YF-2P
ML-260-S1B3YF-3P
ML-260-S1B3YF-4P
ML-260-S1B3YF-5P
ML-260-S1B3YF-6P
ML-260-S1B3YF-7P
ML-260-S1B3YF-8P
ML-260-S1B3YF-10P
Part NumberVolume DiscountDays to ShipNumber of Poles
(Pole)
62 Day(s) or more 2
62 Day(s) or more 3
62 Day(s) or more 4
62 Day(s) or more 5
62 Day(s) or more 6
62 Day(s) or more 7
62 Day(s) or more 8
62 Day(s) or more 10

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method PCB Parts/Completed products Assembled product
Screw Size M4 Number of input/outputs 1 to 1 Rated current (JIS)(A) 20
Rated current (UL)(A) 20 Rated Voltage(V) 250 Main insulation material P.B.T.(UL94V-0)
Terminal screw Angular washer attached screw/M4 x 8 Pitch Between Terminals(mm) 9.5 Passage Applicable
Standard UL/CSA/TUV Cover (accessory) Sold Separately Nameplate (included) NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)