ML-260-S2G2YF Series

ML-260-S2G2YF Series

[Features]
An ML-260-S2G2YF series product with which the terminal number(s) is displayed on the side of the main body. For circuit boards. Can be equipped with a single-action cover. A safe product made in Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ML-260-S2G2YF-2P
ML-260-S2G2YF-3P
ML-260-S2G2YF-4P
ML-260-S2G2YF-5P
ML-260-S2G2YF-6P
ML-260-S2G2YF-7P
ML-260-S2G2YF-8P
ML-260-S2G2YF-10P
Part NumberVolume DiscountDays to ShipNumber of Poles
(Pole)
62 Day(s) or more 2
62 Day(s) or more 3
62 Day(s) or more 4
62 Day(s) or more 5
62 Day(s) or more 6
62 Day(s) or more 7
62 Day(s) or more 8
62 Day(s) or more 10

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method PCB Parts/Completed products Assembled product
Screw Size M3.5 Number of input/outputs 1 to 1 Rated current (JIS)(A) 15
Rated current (UL)(A) 15 Specifications Right angle type Rated Voltage(V) 250
Main insulation material P.B.T.(UL94V-0) Terminal screw Angular washer attached screw/M3.5 x 8 Pitch Between Terminals(mm) 9.5
Passage Applicable Standard UL/CSA/TUV Cover (accessory) Sold Separately
Nameplate (included) NA

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)