• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

ML-260-S2H3YS Series

ML-260-S2H3YS Series

[Features]
An ML-260-S2H3YS series product with which the terminal number(s) is displayed on the side of the main body. For circuit boards. Can be equipped with a single-action cover. A safe product made in Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ML-260-S2H3YS-2P
ML-260-S2H3YS-3P
ML-260-S2H3YS-4P
ML-260-S2H3YS-5P
ML-260-S2H3YS-6P
ML-260-S2H3YS-7P
ML-260-S2H3YS-8P
ML-260-S2H3YS-10P
Part NumberVolume DiscountDays to ShipNumber of Poles
(Pole)
Screw Size
62 Day(s) or more 2M4
62 Day(s) or more 3M4
62 Day(s) or more 4M4
62 Day(s) or more 5M4
62 Day(s) or more 6M4
62 Day(s) or more 7M4
62 Day(s) or more 8M4
62 Day(s) or more 10M3

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method PCB Parts/Completed products Assembled product
Number of input/outputs 1 to 1 Rated current (JIS)(A) 20 Rated current (UL)(A) 20
Specifications Right angle type Rated Voltage(V) 250 Main insulation material P.B.T.(UL94V-0)
Terminal screw Sems screw / M4 ×6 Pitch Between Terminals(mm) 9.5 Passage Applicable
Standard UL/CSA/TUV Cover (accessory) Sold Separately Nameplate (included) NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)