ML-260-S3A3XF Series

ML-260-S3A3XF Series

[Features]
An ML-260-S3A3XF series feed-through type. Can be equipped with a single-action cover. The terminal number(s) is displayed on the side of the main body. Equipped with insulating material on the base.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ML-260-S3A3XF-1P
ML-260-S3A3XF-2P
ML-260-S3A3XF-3P
ML-260-S3A3XF-4P
ML-260-S3A3XF-5P
ML-260-S3A3XF-6P
ML-260-S3A3XF-8P
Part NumberVolume DiscountDays to ShipNumber of Poles
(Pole)
62 Day(s) or more 1
62 Day(s) or more 2
62 Day(s) or more 3
62 Day(s) or more 4
62 Day(s) or more 5
62 Day(s) or more 6
62 Day(s) or more 8

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Soldering Parts/Completed products Assembled product
Screw Size M4 Number of input/outputs 1 to 1 Rated current (JIS)(A) 20
Rated current (UL)(A) 20 Rated Voltage(V) 250 Main insulation material P.B.T.(UL94V-0)
Terminal screw Angular washer attached screw/M4 x 8 Pitch Between Terminals(mm) 9.5 Passage Applicable
Standard UL/CSA/TUV Cover (accessory) Sold Separately Nameplate (included) NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)