ML-300 Series

ML-300 Series

[Features]
· Power supply terminal block for PC circuit boards.
· A single-pole, two-terminal type. Features stable mounting.
· The terminal number(s) is displayed on the side of the main body. Can be equipped with a single-action cover.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ML-300-2P
ML-300-3P
Part NumberVolume DiscountDays to ShipNumber of Poles
(Pole)
2 Day(s) or more 2
2 Day(s) or more 3

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method PCB Parts/Completed products Assembled product
Screw Size M4 Number of input/outputs 1 to 1 Rated current (JIS)(A) 20
Rated current (UL)(A) 20 Rated Voltage(V) 250 Main insulation material P.B.T.(UL94V-0)
Terminal screw Angular washer attached screw/M4 x 8 Pitch Between Terminals(mm) 10 Passage Applicable
Cover (accessory) Sold Separately Nameplate (included) NA