ML-30-BF Series

ML-30-BF Series

[Features]
· 250V-6A.
· A horizontal type terminal block for soldering and 110 tab terminals.
· A UL, CSA, and TUV standard product. A secure product made in Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ML-30-BF-2P
ML-30-BF-5P
ML-30-BF-10P
ML-30-BF-18P
Part NumberVolume DiscountDays to ShipRoHSNumber of Poles
(Pole)
3 Day(s) or more 102
3 Day(s) or more 105
3 Day(s) or more -10
3 Day(s) or more -18

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Soldering Parts/Completed products Assembled product
Screw Size M3 Number of input/outputs 1 to 1 Rated current (JIS)(A) 6
Rated current (UL)(A) 6 Specifications Low profile type Rated Voltage(V) 250
Main insulation material Phenol (UL94V-0) Terminal screw M3 x 6 Pitch Between Terminals(mm) 9.45
Passage Applicable Standard UL/CSA/TUV Cover (accessory) NA
Nameplate (included) NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)