• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

ML-50-S1BXS Series

ML-50-S1BXS Series

[Features]
· 250V-15A.
· An ML-50-S1BXS series terminal block for PCBs.
· The flange attachment enables stable fixing in place.
· Made in Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ML-50-S1BXS-1P
ML-50-S1BXS-2P
ML-50-S1BXS-3P
ML-50-S1BXS-4P
ML-50-S1BXS-5P
ML-50-S1BXS-6P
ML-50-S1BXS-7P
ML-50-S1BXS-8P
ML-50-S1BXS-9P
ML-50-S1BXS-10P
ML-50-S1BXS-11P
ML-50-S1BXS-12P
ML-50-S1BXS-13P
ML-50-S1BXS-14P
ML-50-S1BXS-15P
ML-50-S1BXS-16P
ML-50-S1BXS-17P
ML-50-S1BXS-18P
ML-50-S1BXS-19P
ML-50-S1BXS-20P
Part NumberVolume DiscountDays to ShipNumber of Poles
(Pole)
62 Day(s) or more 1
62 Day(s) or more 2
62 Day(s) or more 3
62 Day(s) or more 4
62 Day(s) or more 5
62 Day(s) or more 6
62 Day(s) or more 7
62 Day(s) or more 8
62 Day(s) or more 9
62 Day(s) or more 10
62 Day(s) or more 11
62 Day(s) or more 12
62 Day(s) or more 13
62 Day(s) or more 14
62 Day(s) or more 15
62 Day(s) or more 16
62 Day(s) or more 17
62 Day(s) or more 18
62 Day(s) or more 19
62 Day(s) or more 20

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method PCB Parts/Completed products Assembled product
Screw Size M4 Number of input/outputs 1 to 1 Rated current (JIS)(A) 15
Rated current (UL)(A) 15 Rated Voltage(V) 250 Main insulation material P.B.T.(UL94V-0)
Terminal screw Sems screw / M4 ×8 Pitch Between Terminals(mm) 10.16 Passage Applicable
Standard UL Cover (accessory) Sold Separately Nameplate (included) Sold Separately

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)