ML-50-S1BYF Series

ML-50-S1BYF Series

[Features]
· An ML-750-W1RF series double-level, staggered array, multi-contact compatible terminal block.
· The terminal number(s) is displayed on the main body. Can be equipped with an open/close cover.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ML-50-S1BYF-1P
ML-50-S1BYF-2P
ML-50-S1BYF-3P
ML-50-S1BYF-4P
ML-50-S1BYF-5P
ML-50-S1BYF-6P
ML-50-S1BYF-7P
ML-50-S1BYF-8P
ML-50-S1BYF-9P
ML-50-S1BYF-10P
ML-50-S1BYF-11P
ML-50-S1BYF-12P
ML-50-S1BYF-13P
ML-50-S1BYF-14P
ML-50-S1BYF-15P
ML-50-S1BYF-16P
ML-50-S1BYF-17P
ML-50-S1BYF-18P
ML-50-S1BYF-19P
ML-50-S1BYF-20P
ML-50-S1BYF-21P
ML-50-S1BYF-22P
Part NumberVolume DiscountDays to ShipNumber of Poles
(Pole)
62 Day(s) or more 1
62 Day(s) or more 2
2 Day(s) or more 3
2 Day(s) or more 4
2 Day(s) or more 5
62 Day(s) or more 6
62 Day(s) or more 7
2 Day(s) or more 8
62 Day(s) or more 9
2 Day(s) or more 10
62 Day(s) or more 11
2 Day(s) or more 12
62 Day(s) or more 13
62 Day(s) or more 14
62 Day(s) or more 15
62 Day(s) or more 16
62 Day(s) or more 17
62 Day(s) or more 18
62 Day(s) or more 19
62 Day(s) or more 20
62 Day(s) or more 21
62 Day(s) or more 22

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method PCB Parts/Completed products Assembled product
Screw Size M4 Number of input/outputs 1 to 1 Rated current (JIS)(A) 15
Rated current (UL)(A) 15 Rated Voltage(V) 250 Main insulation material P.B.T.(UL94V-0)
Terminal screw Angular washer attached screw/M4 x 8 Pitch Between Terminals(mm) 10.16 Passage Applicable
Standard UL Cover (accessory) NA Nameplate (included) NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)