ML-50-S2AXF Series

ML-50-S2AXF Series

[Features]
· 250V-15A.
· An ML-50-S2AXF series feed-through type terminal block for soldering.
· Equipped with insulating material on the base.
· A safe product made in Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ML-50-S2AXF-4P

 
Part Number
ML-50-S2AXF-4P
Part NumberVolume DiscountDays to ShipRoHS
3 Day(s) or more 10

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Soldering Parts/Completed products Assembled product
Number of Poles(Pole) 4 Screw Size M4 Number of input/outputs 1 to 1
Rated current (JIS)(A) 15 Rated current (UL)(A) 15 Rated Voltage(V) 250
Main insulation material P.B.T.(UL94V-0) Terminal screw Angular washer attached screw/M4 x 8 Pitch Between Terminals(mm) 10.16
Passage Applicable Standard UL Cover (accessory) Sold Separately
Nameplate (included) Sold Separately

Please check the type/dimensions/specifications of the part ML-50-S2AXF-4P in the ML-50-S2AXF Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)