• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

ML-50-W3BYS

ML-50-W3BYS

[Features]
· An ML-50-W3BYS double-level terminal block for PCBs (20P).
· A secure and reliable product made in Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ML-50-W3BYS-20P

 
Part Number
ML-50-W3BYS-20P
Part NumberVolume DiscountDays to Ship
62 Day(s) or more

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method PCB Parts/Completed products Assembled product
Number of Poles(Pole) 20 Screw Size M4 Number of input/outputs 1 to 1
Rated current (JIS)(A) 15 Rated current (UL)(A) 15 Specifications 2-stage terminal block
Rated Voltage(V) 250 Main insulation material P.B.T.(UL94V-0) Terminal screw Sems screw / M4 ×8
Pitch Between Terminals(mm) 10.16 Passage Applicable Standard UL
Cover (accessory) NA Nameplate (included) NA

Please check the type/dimensions/specifications of the part ML-50-W3BYS-20P in the ML-50-W3BYS series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • ML-50-W1BYF
    ML-50-W1BYF

    SATOPARTS

    Days to Ship : 62 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)