ML-740-W1BF Series

ML-740-W1BF Series

[Features]
· An ML-740-W1BF series double-level, staggered array, multi-contact compatible terminal block.
· The terminal number(s) is displayed on the main body. Can be equipped with an open/close cover.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ML-740-W1BF-8P
ML-740-W1BF-12P
ML-740-W1BF-16P
ML-740-W1BF-20P
ML-740-W1BF-24P
ML-740-W1BF-32P
ML-740-W1BF-40P
Part NumberVolume DiscountDays to ShipNumber of Poles
(Pole)
62 Day(s) or more 8
62 Day(s) or more 12
62 Day(s) or more 16
62 Day(s) or more 20
2 Day(s) or more 24
62 Day(s) or more 32
62 Day(s) or more 40

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method PCB Parts/Completed products Assembled product
Screw Size M3 Number of input/outputs 1 to 1 Rated current (JIS)(A) 10
Rated current (UL)(A) 10 Specifications Two-stage terminal block/staggered arrangement Rated Voltage(V) 250
Main insulation material P.B.T.(UL94V-0) Terminal screw Angular washer attached screw/M3 x 7 Pitch Between Terminals(mm) 7.62
Passage Applicable Standard UL Cover (accessory) Sold Separately
Nameplate (included) Sold Separately

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)