ML-90-BY Series

ML-90-BY Series

[Features]
· An ML-90-BY series terminal block for PCBs.
· A UL-certified Japanese manufactured product that is both safe and reliable.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ML-90-BY-1P
ML-90-BY-2P
ML-90-BY-3P
ML-90-BY-4P
ML-90-BY-5P
ML-90-BY-22P
Part NumberVolume DiscountDays to ShipNumber of Poles
(Pole)
62 Day(s) or more 1
62 Day(s) or more 2
62 Day(s) or more 3
62 Day(s) or more 4
62 Day(s) or more 5
62 Day(s) or more 22

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method PCB Parts/Completed products Assembled product
Screw Size M3 Number of input/outputs 1 to 1 Rated current (JIS)(A) 10
Rated current (UL)(A) 10 Rated Voltage(V) 250 Main insulation material Phenol (UL94V-0)
Terminal screw Angular washer attached screw/M3 x 8 Pitch Between Terminals(mm) 11 Passage Applicable
Standard UL Cover (accessory) NA Nameplate (included) NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)