ø22 Control Unit Lens

Brand :
IDEC
Caution
Product Description
It is a lens for ø22HW series. Use a C (transparent) lens when the illuminated color is W (milky white) or PW (pure white). 4 types are available: for round and flat units, for round and protruding units, for large (lens-shaped) units, and for square flat units.
Product Specifications
| Shape | Material/Dimensions | Model | Color Code* |
Round flush | Polyarylate ø23.5 x H4.2 | HW9Z-L11*-K | R (red) G (green) Y (yellow) A (amber) C (clear) S (blue) |
Square flush | Polyarylate ø24.6 x H4 | HW9Z-L21*-K | |
Round extended | Polyarylate ø23.3 x H10 | HW9Z-L12*-K | |
Jumbo dome | Polycarbonate ø66 x H50 | HW1A-P5* | R (red) G (green) Y (yellow) A (amber) W (white) S (blue) |
Dome for pilot light | AS ø23.5 x H15.1 | HW1A-P2*-K |