ML-1400-S2 Series

ML-1400-S2 Series

[Features]
· A dedicated ML-1400-S2 series product for use with single wires. A long-selling product with proven reliability in the security industry.
· A secure and reliable product made in Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ML-1400-S2-2P
ML-1400-S2-3P
ML-1400-S2-4P
ML-1400-S2-5P
ML-1400-S2-6P
ML-1400-S2-7P
ML-1400-S2-8P
ML-1400-S2-9P
ML-1400-S2-10P
ML-1400-S2-11P
ML-1400-S2-12P
ML-1400-S2-13P
ML-1400-S2-14P
ML-1400-S2-15P
ML-1400-S2-16P
ML-1400-S2-17P
ML-1400-S2-18P
ML-1400-S2-19P
ML-1400-S2-20P
Part NumberVolume DiscountDays to ShipNumber of Poles
(Pole)
62 Day(s) or more 2
62 Day(s) or more 3
62 Day(s) or more 4
62 Day(s) or more 5
62 Day(s) or more 6
62 Day(s) or more 7
62 Day(s) or more 8
62 Day(s) or more 9
62 Day(s) or more 10
62 Day(s) or more 11
62 Day(s) or more 12
62 Day(s) or more 13
62 Day(s) or more 14
62 Day(s) or more 15
62 Day(s) or more 16
62 Day(s) or more 17
62 Day(s) or more 18
62 Day(s) or more 19
62 Day(s) or more 20

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method PCB Parts/Completed products Assembled product
Number of input/outputs 1 to 1 Rated current (JIS)(A) 10 Rated current (UL)(A) 10
Specifications Dedicated-use single wire/with check hole/press fit structure Rated Voltage(V) 300 Main insulation material Nylon 66 (UL94V-0)
Main insulation material (Button) P.P.E.(UL94V-0) Pitch Between Terminals(mm) 7.5 Passage Fail
Standard UL/CSA/TUV Cover (accessory) NA Nameplate (included) NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)