• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

ML-1700-C Series

ML-1700-C Series

[Features]
· A screwless relay terminal.
· A single-pole and dual-wire type that can be used without having to fix in place.
· A secure and reliable product made in Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ML-1700-C-1P
ML-1700-C-2P
ML-1700-C-3P
ML-1700-C-4P
ML-1700-C-5P
ML-1700-C-6P
ML-1700-C-7P
ML-1700-C-8P
ML-1700-C-9P
ML-1700-C-10P
Part NumberVolume DiscountDays to ShipNumber of Poles
(Pole)
62 Day(s) or more 1
62 Day(s) or more 2
62 Day(s) or more 3
62 Day(s) or more 4
62 Day(s) or more 5
62 Day(s) or more 6
62 Day(s) or more 7
62 Day(s) or more 8
62 Day(s) or more 9
2 Day(s) or more 10

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method Direct attachment Parts/Completed products Assembled product
Number of input/outputs 1 to 1 Rated current (JIS)(A) 10 Rated current (UL)(A) 10
Specifications Stranded cable/single wire compatible/with check hole/for relays Rated Voltage(V) 300 Main insulation material Nylon 66 (UL94V-0)
Main insulation material (Button) P.P.E.(UL94V-0) Passage Fail Standard UL/CSA
Cover (accessory) NA Nameplate (included) NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)