• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

ML-3000-2P Series

ML-3000-2P Series

[Features]
· An ML-3000-2P series relay terminal block.
· Ideal for on-site replacement of single wire/twisted wire.
· Available in seven colors.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ML-3000-2P-B
ML-3000-2P-BL
ML-3000-2P-G
ML-3000-2P-GY
ML-3000-2P-R
ML-3000-2P-W
ML-3000-2P-Y
Part NumberVolume DiscountDays to ShipMain Body Color
62 Day(s) or more Black
62 Day(s) or more Blue
62 Day(s) or more Green
62 Day(s) or more Gray
62 Day(s) or more Red
62 Day(s) or more White
62 Day(s) or more Yellow

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method Direct attachment Parts/Completed products Assembled product
Number of Poles(Pole) 2 Number of input/outputs 1 to 2 Rated current (JIS)(A) 10
Specifications Stranded cable/single wire compatible/for equipment internal use Rated Voltage(V) 300 Main insulation material Nylon 66 (UL94V-0)
Main insulation material (Button) P.P.E.(UL94V-0) Passage Fail Cover (accessory) NA
Nameplate (included) NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)