ML-3000-4P Series

ML-3000-4P Series

[Features]
· Common terminal for relays.
· Easy on-site branch wiring.
· Single-pole, four-wire.
· Stranded wire can be used.
· Available in seven colors.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ML-3000-4P-B
ML-3000-4P-BL
ML-3000-4P-G
ML-3000-4P-GY
ML-3000-4P-R
ML-3000-4P-W
ML-3000-4P-Y
Part NumberVolume DiscountDays to ShipRoHSMain Body Color
3 Day(s) or more 10Black
62 Day(s) or more -Blue
62 Day(s) or more -Green
62 Day(s) or more -Gray
2 Day(s) or more -Red
3 Day(s) or more 10White
62 Day(s) or more -Yellow

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method Direct attachment Parts/Completed products Assembled product
Number of Poles(Pole) 4 Number of input/outputs 2 to 2 Rated current (JIS)(A) 10
Specifications Stranded cable/single wire compatible/for equipment internal use Rated Voltage(V) 300 Main insulation material Nylon 66 (UL94V-0)
Main insulation material (Button) P.P.E.(UL94V-0) Passage Fail Cover (accessory) NA
Nameplate (included) NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)