ML-400-NH Series

ML-400-NH Series

[Features]
· An ML-400-NH series product with a 7.62 mm inch pitch.
· A secure and reliable product made in Japan. Available in both vertical and horizontal types.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ML-400-NH-1P
ML-400-NH-2P
ML-400-NH-3P
ML-400-NH-5P
ML-400-NH-6P
ML-400-NH-7P
ML-400-NH-8P
ML-400-NH-9P
ML-400-NH-10P
ML-400-NH-11P
ML-400-NH-12P
ML-400-NH-13P
ML-400-NH-14P
ML-400-NH-15P
Part NumberVolume DiscountDays to ShipNumber of Poles
(Pole)
62 Day(s) or more 1
62 Day(s) or more 2
2 Day(s) or more 3
62 Day(s) or more 5
62 Day(s) or more 6
62 Day(s) or more 7
62 Day(s) or more 8
62 Day(s) or more 9
62 Day(s) or more 10
62 Day(s) or more 11
62 Day(s) or more 12
62 Day(s) or more 13
62 Day(s) or more 14
62 Day(s) or more 15

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method PCB Parts/Completed products Assembled product
Number of input/outputs 1 to 1 Rated current (JIS)(A) 7 Rated current (UL)(A) 7
Specifications Stranded cable/Single wire compatible Rated Voltage(V) 250 Main insulation material P.P.E.(UL-94V-1)
Main insulation material (Button) P.P.E.(UL94V-0) Pitch Between Terminals(mm) 7.62 Passage Fail
Standard UL/CSA Cover (accessory) NA Nameplate (included) NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)