• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

ML-400-NV Series

ML-400-NV Series

[Features]
· An ML-400-NV series product with a 7.62 mm inch pitch.
· A secure and reliable product made in Japan. Available in both vertical and horizontal types.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ML-400-NV-1P
ML-400-NV-2P
ML-400-NV-4P
ML-400-NV-5P
ML-400-NV-6P
ML-400-NV-7P
ML-400-NV-8P
ML-400-NV-9P
ML-400-NV-11P
ML-400-NV-12P
ML-400-NV-13P
ML-400-NV-14P
ML-400-NV-15P
Part NumberVolume DiscountDays to ShipNumber of Poles
(Pole)
62 Day(s) or more 1
2 Day(s) or more 2
62 Day(s) or more 4
62 Day(s) or more 5
62 Day(s) or more 6
62 Day(s) or more 7
62 Day(s) or more 8
62 Day(s) or more 9
62 Day(s) or more 11
62 Day(s) or more 12
62 Day(s) or more 13
62 Day(s) or more 14
62 Day(s) or more 15

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method PCB Parts/Completed products Assembled product
Number of input/outputs 1 to 1 Rated current (JIS)(A) 7 Rated current (UL)(A) 7
Specifications Stranded cable/Single wire compatible Rated Voltage(V) 250 Main insulation material P.P.E.(UL-94V-1)
Main insulation material (Button) P.P.E.(UL94V-0) Pitch Between Terminals(mm) 7.62 Passage Fail
Standard UL/CSA Cover (accessory) NA Nameplate (included) NA