ML-860-VBY Series

ML-860-VBY Series

[Features]
· An ML-860-VBY dedicated single copper wire power supply terminal block.
· Equipped with a collective release button. Maintenance-free after wire connection. Ensures stable connection.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ML-860-VBY

 
Part Number
ML-860-VBY
Part NumberVolume DiscountDays to Ship
62 Day(s) or more

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method PCB Parts/Completed products Assembled product
Number of Poles(Pole) 3 Number of input/outputs 1 to 1 Rated current (JIS)(A) 20
Specifications Three-phase screwless for power supplies/single copper wire dedicated use Rated Voltage(V) 250 Main insulation material P.B.T.(UL94V-0)
Main insulation material (Button) P.B.T.(UL94V-0) Pitch Between Terminals(mm) 10 Passage Fail
Cover (accessory) NA Nameplate (included) NA

Please check the type/dimensions/specifications of the part ML-860-VBY in the ML-860-VBY Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)