ML-880-D1L Series

ML-880-D1L Series

[Features]
· A low button single-pole, dual-wire type.
· Can be used for transition wiring. The form-machined terminal fitting allows for temporary fixing to circuit boards.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ML-880-D1L-1P
ML-880-D1L-2P
ML-880-D1L-3P
ML-880-D1L-4P
ML-880-D1L-5P
ML-880-D1L-6P
ML-880-D1L-7P
ML-880-D1L-8P
ML-880-D1L-9P
ML-880-D1L-10P
ML-880-D1L-11P
ML-880-D1L-12P
ML-880-D1L-13P
ML-880-D1L-14P
ML-880-D1L-15P
Part NumberVolume DiscountDays to ShipNumber of Poles
(Pole)
62 Day(s) or more 1
62 Day(s) or more 2
62 Day(s) or more 3
62 Day(s) or more 4
62 Day(s) or more 5
62 Day(s) or more 6
62 Day(s) or more 7
62 Day(s) or more 8
62 Day(s) or more 9
62 Day(s) or more 10
62 Day(s) or more 11
62 Day(s) or more 12
62 Day(s) or more 13
62 Day(s) or more 14
62 Day(s) or more 15

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method PCB Parts/Completed products Assembled product
Number of input/outputs 1 to 2 Rated current (JIS)(A) 10/15 Rated current (UL)(A) 10/15
Specifications Stranded cable/single wire compatible/with check hole/press-fit mechanism Rated Voltage(V) 300/150 Main insulation material Nylon 66 (UL94V-0)
Main insulation material (Button) P.P.E.(UL94V-0) Pitch Between Terminals(mm) 10 Passage Fail
Standard UL/CSA Cover (accessory) NA Nameplate (included) NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)