• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

CN10 Series

CN10 Series

[Features]
· A low-cost type utilizing machine pressed parts, which is an original product that was developed for PCB-to-cable connections for supporting HF signal transmissions and on-board, high-density mounting.

Part Number

Configured Part Number is shown.

CN10-RP-M-0

Part Number
CN10-RP-M-0
Part NumberVolume DiscountDays to ShipConnector series initials
82 Day(s) or more A· B· C

Loading...

  1. 1

Basic Information

Connector Shape Coaxial A· B· C CN10 Applicable pin/contact Female (socket)
Number Of Cores 1 Application For PCB Connection direction Straight
Protection function (environmentally resistant) NA Impedance(Ω) 50 Type Original connector
Connector Type Receptacle Type of connector shape Through-Hole Applicable frequencies DC to 3GHz
Mating method Push-on Special notes Board thickness: 1.6 mm

Please check the type/dimensions/specifications of the part CN10-RP-M-0 in the CN10 Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)