MX12 Series, Cap

Part Number

Configured Part Number is shown.

Part Number
M120-54937
M120-54938
M225-50022
M351-50175
M351-50176
Part NumberVolume DiscountDays to ShipProduct Category Color Material Number of Poles
(Pole)
Applicable wire coating outer diameter
(mm)
Insulator material
82 Day(s) or more Front capLight blue-26-Glass-Filled PBT
82 Day(s) or more Front capLight blue-34-Glass-Filled PBT
82 Day(s) or more Dummy stopcockBrownSilicon rubber---
82 Day(s) or more Rubber stopperBlackSilicon rubber-1.8 to 2.2-
82 Day(s) or more Rubber stopperGreenSilicon rubber-1.4 to 1.8-

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)