Nylon · 4 Stage Adjustable [AP-0810]【100 Pieces Per Package】

Nylon · 4 Stage Adjustable [AP-0810]

[Features]
Taiwan KSS Inc. is the world’s top manufacturer of wiring accessories; cable clip with 4-stage adjustable double-sided tape, 66 nylon material, UL94V-2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AP-0810-100PACK
AP-1013-100PACK
AP-1316-100PACK
AP-1720-100PACK
AP-2225-100PACK
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

100 Pieces Per Package

2 Day(s) or more

100 Pieces Per Package

2 Day(s) or more

100 Pieces Per Package

2 Day(s) or more

100 Pieces Per Package

2 Day(s) or more

100 Pieces Per Package

2 Day(s) or more

Loading...

  1. 1

Basic Information

Operating Temperature Range(°C) -40 to 85 Material 66 Nylon UL94V-2 Color Black
Number with packs(Piece) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)